Linear Variable VIS Bandpass Filter

#88-365

×
Stock #88-365 3-5 days
×
- +
A$2,728.00
Qty 1-9
A$2,728.00
Qty 10+
A$2,448.00
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
60.0 x 12.0
Bandwidth (nm):
@50%: 7-20
@0.1%: 13-34
Optical Density OD (Average):
≥4.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Length (mm):
60.00
Minimum Transmission (%):
>95
Coating:
Variable
Optical Density Steps:
Average: >4.0
Minimum: >3.0
Thickness (mm):
2.50
Transmission (%):
>95
Type:
Bandpass Filter
Width (mm):
12.00
Transmission Steps (%):
40 to 95 (Average)
Aperture (mm):
0.5 x 10.0
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Narrow Bandwidths with High Transmission
  • Optimum Input Beam Diameter of 0.5 x 10.0mm
  • OD4 Blocking
  • Linear Variable Edge Filters Also Available

Linear Variable Bandpass Filters are precision coated optical filters with spectral properties that vary linearly across the length of the filter. Linear Variable Bandpass Filters feature high transmission across narrow bandwidths along with deep blocking of unwanted light to maximize system performance at the required wavelength. Spectral response can be adjusted simply by moving the filter’s position relative to the light source. Additionally, a single Linear Variable Bandpass Filter can replace multiple dedicated filters to simplify system setup and minimize weight.