TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

512 & 630nm, 50mm Dia., Dual-Band Filter

Multi-Band Fluorescence Bandpass Filters

×
Stock #87-249 3-5 days
×
- +
A$1,566.40
Qty 1-9
A$1,566.40
Qty 10+
A$1,302.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 +0.0/-0.1
Angle of Incidence (°):
0
Bandwidth (nm):
23 @ 512nm
91 @ 630nm
Optical Density OD (Average):
≥6.0
Clear Aperture CA (mm):
45.34
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Surface Quality:
60-40
Transmission (%):
>90
Type:
Bandpass Filter
Blocking Wavelength Range (nm):
250 - 1100
Construction:
Mounted in Black Anodized Ring
Compatible Fluorophore:
GFP & TRITC Emission
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
Substrate Thickness (mm):
2.00 ±0.25
Multi-Band Center Wavelengths (nm):
512, 630

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Multiple Pass Bands on a Single Filter
  • High Peak Transmission, Excellent Blocking
  • Ideal for Simultaneous Viewing of Multiple Fluorophores
  • For Optimal Performance Pair with Multi-Edge Fluorescence Dichroic Filters

TECHSPEC® Multi-Band Fluorescence Bandpass Filters are ideal for real time live cell analysis and high speed imagery. Each optical filter is hard coated and mounted in a black anodized aluminum housing. Having multiple pass bands on a single optical filter enhances fluorescence imagery and eases setup for a range of fluorophore applications. TECHSPEC® Multi-Band Fluorescence Bandpass Filters feature high average transmission and excellent blocking, yielding maximum brightness and contrast in any application.

These filters are available as dual-band bandpass filters, triple-band bandpass filters, and quad-band bandpass filters. These filters are also referred to as dual-band filters, tri-band filters, or quad-band filters, respectively. They are ideal components in spectroscopy and clinical chemistry applications, as well as biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. 

Dual-band bandpass filters feature four designs with passband wavelengths from 433 and 530nm to 577 and 690nm. Triple-band bandpass filters feature three designs with passband wavelengths from 432, 517, and 615nm to 464, 542, and 639nm. Quad-band bandpass filters feature a design with passband wavelengths of 440, 521, 607, and 700nm.

Note: All filters feature wide out of band blocking from 250 - 1100nm with deep OD 6.0 blocking at critical discrimination wavelengths. For complete transmission and blocking profiles, download the individual curve for each filter.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.