TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Qdot® 605 Filter Cube Set - Nikon

Olympus Filter Cube #86-833 with Pre-Mounted Fluorescence Filters

Olympus Filter Cube #86-833 with Pre-Mounted Fluorescence Filters

Olympus Filter Cube #86-833 with Pre-Mounted Fluorescence Filters Filter Cube for Nikon Microscopes
×
Stock #86-375-NKN Contact Us
×
- +
A$1,856.00
Qty 1-9
A$1,856.00
Qty 10+
A$1,688.00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Type:
Fluorescence Filter Kit
Excitation Wavelength (nm):
415 - 455
Compatible Fluorophore:
Qdot® 605
Emission Wavelength (nm):
598 - 613
Dichroic Cut-On Wavelength (nm):
510.00
Excitation Filter:
Emission Filter:
Dichroic Filter:
Wavelength Range (nm):
415 - 631
Compatible Microscope Brand:
Nikon

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Built-to-Order Product: Each product is assembled from stock components at the time of your order. If all components are in-stock, your product will typically ship within 3 - 5 days. If you have any questions about delivery or inventory status, please contact us.

Product Family Description

TECHSPEC® Pre-Mounted Fluorescence Filter Cube Sets are designed to easily integrate into popular Olympus or Nikon microscopes. Each fluorescence filter cube set consists of one TECHSPEC Fluorescence Dichroic Filter and two TECHSPEC Fluorescence Bandpass Filters that have been specifically oriented to achieve optimum excitation and emission of popular fluorophores. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments. For increased adaptability, filters can be easily removed and replaced to meet the needs of the application. Unmounted TECHSPEC Fluorescence Filter Kits are also available.

Built-to-Order Product: Each product is assembled from stock components at the time of your order. If all components are in-stock, your product will typically ship within 3 - 5 days. If you have any questions about delivery or inventory status, please contact us.