Linear Variable Dichroic Filter

×
Stock #88-364 3-5 days
×
- +
A$2,568.00
Qty 1-9
A$2,568.00
Qty 10+
A$2,304.00
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
60.0 x 15.0
Optical Density OD (Average):
≥2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Length (mm):
60.00
Coating:
Variable
Optical Density Steps:
Edge: 340 - 420nm, >3.0 from 300nm
Edge: 420 - 500nm, >2.7 from 300nm
Edge: 500 - 850nm, >2.0 from 390nm
Thickness (mm):
3.00
Transmission (%):
>85
Type:
Dichroic Filter
Width (mm):
15.00
Transmission Steps (%):
Edge: 300 - 420nm, >85% over 200nm
Edge: 420 - 500nm, >90% over 200nm
Edge: 500 - 750nm, >90% over 200nm
Aperture (mm):
0.2 x 8.0
Wavelength Range (nm):
320 - 750

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Description

A Linear Variable Edge Filter has an interference coating intentionally wedged in one direction to create a linear shift of the center wavelength across the length of the substrate. This shift allows for the broad filtering capabilities demonstrated by the linear variable shortpass, longpass, and dichroic edge filters. Shortpass and longpass edge filters work inversely of one another; the shortpass filter passes light throughout the filter’s length until a blocking band is reached, whereas the longpass filter blocks light until a transmission band is reached. Blocking and transmission bands are adjustable by reorienting the filter to the light source.

With its broad blocking and transmission range, a single Linear Variable Edge Filter can replace an entire filter set. When synchronized with a single moving grading spectrometer, combined longpass and shortpass edge filters reduce scatter light and harmonics. In addition, combined linear variable filters can be used as a single variable excitation filter for various fluorescence applications using white light sources.

Product Family Description

  • Use in Pairs to Create High Efficiency Custom Bandpass Filters
  • Optimum Input Beam Diameter of 0.2 x 8.0mm
  • OD3 Blocking
  • Linear Variable Bandpass Filters Also Available

Linear Variable Edge Filters are designed to be used individually or in pairs to selectively block or transmit targeted wavelengths. Linear Variable Edge Filters are available as longpass, shortpass, or dichroic filters. Longpass edge filters transmit wavelengths greater than the cut-on wavelength, whereas shortpass edge filters transmit wavelengths shorter than the cut-off wavelength. Dichroic edge filters operate similarly to longpass edge filters, but ensure that unwanted wavelengths are reflected. When combined, Linear Variable Edge Filters can operate as laser line filters or variable bandpass filters with tunable center wavelengths and bandwidths.