M86 x 1.00 Empty Filter Mount for 82mm Dia. Optics

×
Stock #67-697 3-5 days
×
- +
A$85.60
Qty 1-9
A$85.60
Qty 10+
A$77.60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
89.00
Filter Thread:
M86.0 x 1.00
Diameter of Compatible Optics (mm):
82.0
Thickness of Compatible Optics (mm):
4.0
Mount Thickness (mm):
10

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Integrating Filters to Imaging Lenses
  • Black Anodized Aluminum Construction
  • Common Mounting Sizes and Threads Available
  • TECHSPEC® Machine Vision Filters Also Available

Empty Filter Mounts are intended to attach unmounted filters or other optical components to the front threads of most imaging lenses. For maximum durability, the mounts are constructed entirely of aluminum with a black anodized finish. These empty filter mounts accommodate a range of diameters and thicknesses and also allow combining multiple filters to achieve custom optical densities. The mounts facilitate seamless integration of Edmund Optics’ full selection of Optical Filters into imaging systems. Empty Filter Mounts are essential for labs and production facilities and ideal for a variety of demanding imaging applications requiring bandpass, notch, edge, dichroic, color substrate, or neutral density filters.