TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1100nm 25mm Diameter, OD 2.0 Shortpass Filter

TECHSPEC OD 2.0 Shortpass Filters

×
Stock #47-592 Clearance 3-5 days
×
- +
A$201.60
Qty 1+
A$201.60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-Off Wavelength (nm):
1,100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Traditional Coated
Rejection Wavelength (nm):
1180 - 1440
Surface Quality:
40-20
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Transmission (%):
>85
Transmission Wavelength (nm):
510 - 1050
Type:
Shortpass Filter
Clear Aperture (%):
80.00
Transmitted Wavefront, P-V:
λ/4
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
510 - 1440

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2.0 Shortpass Filters are designed to have a very sharp transition from transmission to reflection, making them extremely useful in several applications. With an average transmission of 85% and an average blocking optical density of 2.0, excellent contrast can be achieved in machine vision and gauging applications. Available in a variety of cut-off wavelengths, they are ideal for fluorescence applications, separating spectral orders, and creating custom, efficient bandpass filters when combined with TECHSPEC® OD 2.0 Longpass Filters. TECHSPEC® OD 2.0 Shortpass Filters have a single layer of AR coating on the back surface that enhances the overall efficiency of each filter. These filters are designed with a precision fused silica substrate. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].