TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Diameter VIS-NIR Coated, Achromatic Lens Kit

Achromatic Lens Kit

×
Stock #65-984 Contact Us
×
- +
A$1,160.00
Qty 1+
A$1,160.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
R avg ≤1.25% @ 890 - 1000nm
Focal Lengths Included (mm):
14, 20, 25, 30, 35, 40, 45, 50, 60, 75, 80, 90, 100
Number of Lenses:
13.00
Type:
Achromatic Lens
Wavelength Range (nm):
400 - 1000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Kits Available for 12.5mm and 25mm Diameter Lenses
  • MgF2, VIS 0°, and VIS-NIR Coating Options
  • Compatible with Tube and Optical Cage System Mechanics
  • Note: Potential change of packaging

TECHSPEC® Achromatic Lens Kits contain our highest quality optics with various effective focal lengths to fit our optics mounts. All lenses feature an Anti-Reflection coating. For complete specifications on each lens within each kit, please refer to the table in the Technical Information tab.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

12.5mm Diameter Achromatic Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL Back Focal Length BFL f/# MgF2 Coating VIS 0° Coating VIS-NIR Coating
14mm 9.92mm 1.1 #45-209 #47-660 #49-321
20mm 16.45mm 1.6 #32-309 #47-661 #49-322
25mm 21.47mm 2.0 #32-311 #47-662 #49-323
30mm 26.12mm 2.4 #32-313 #47-663 #49-324
35mm 32.5mm 2.8 #45-210 #47-664 #49-325
40mm 37.54mm 3.2 #32-315 #47-665 #49-326
45mm 42.52mm 3.6 #45-136 #47-666 #49-327
50mm 47.61mm 4.0 #32-317 #47-667 #49-328
60mm 57.59mm 4.8 #45-137 #47-668 #49-329
75mm 72.35mm 6.0 #32-882 #47-669 #49-330
80mm 78.40mm 6.4 #45-409 #47-670 #49-331
90mm 88.47mm 7.2 #45-410 #47-671 #49-332
100mm 97.92mm 8.0 #45-265 #47-672 #49-333
25mm Diameter Achromatic Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL Back Focal length BFL f/# MgF2 Coating VIS 0° Coating VIS-NIR Coating
30.0mm 22.23mm 1.2 #45-211 #47-633 #49-352
35.0mm 27.55mm 1.4 #32-319 #47-634 #49-353
40.0mm 33.26mm 1.6 #32-321 #47-635 #49-354
45.0mm 39.28mm 1.8 #45-212 #47-636 #49-355
50.0mm 43.53mm 2 #32-323 #47-637 #49-356
60.0mm 52.23mm 2.4 #32-724 #47-638 #49-357
75.0mm 70.39mm 3 #32-325 #47-639 #49-358
85.0mm 81.12mm 3.4 #45-213 #47-640 #49-359
100.0mm 95.92mm 4 #32-327 #47-641 #49-360
125.0mm 120.89mm 5 #32-492 #47-642 #49-361
150.0mm 146.10mm 6 #32-494 #47-643 #49-362
175.0mm 170.84mm 7 #32-884 #47-644 #49-363
200.0mm 194.14mm 8 #32-917 #47-645 #49-364
225.0mm 222.69mm 9 #45-214 #47-646 #49-365
250.0mm 243.63mm 10 #32-919 #47-647 #49-366
300.0mm 297.73mm 12 #45-215 #47-649 #49-368
400.0mm 397.73mm 16 #45-216 #47-650 #49-369