TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia x -15mm FL VIS 0°, Inked, Negative Achromatic Lens

×
Stock #62-484-INK 10-15 days
×
Other Coating Options
×
- +
A$156.80
Qty 1-5
A$156.80
Qty 6+
A$133.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 ±0.025
Effective Focal Length EFL (mm):
-15.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
-18.08
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
11.50
Centering (arcmin):
<1
Center Thickness CT (mm):
6.00 ±0.10
Center Thickness CT 1 (mm):
2.00 ±0.05
Center Thickness CT 2 (mm):
4.00 ±0.05
Radius R1 (mm):
-10.62
Radius R2 (mm):
8.63
Radius R3 (mm):
81.12
Edge Thickness ET (mm):
8.04
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.2
Numerical Aperture NA:
0.42
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Negative Achromatic Lens
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® Broadband AR Coated Negative Achromatic Lenses are corrected for color and on-axis aberrations. These lenses, consisting of two optical elements cemented together, are commonly used as Barlow lenses to extend focal lengths. TECHSPEC® Broadband AR Coated Negative Achromatic Lenses are available in various diameter sizes and VIS 0° or VIS-NIR coating options.