TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 50mm EFL Steinheil Triplet Achromatic Lens

×
Stock #67-422 3-5 days
×
- +
A$208.00
Qty 1-5
A$208.00
Qty 6+
A$166.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.025
Effective Focal Length EFL (mm):
50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
40.60
Focal Length Specification Wavelength (nm):
587.6
Centering (arcmin):
<3
Center Thickness CT (mm):
25.80
Center Thickness A (mm):
13.00
Center Thickness B (mm):
6.40
Radius R1 (mm):
31.25
Radius R2 (mm):
18.47
Radius R3 (mm):
-18.47
Radius R4 (mm):
-31.25
Edge Thickness ET (mm):
20.58
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Achromatic Triplet Lens
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

TECHSPEC® Steinheil Triplet Achromatic Lenses are designed for 1:1 conjugate ratios and utilize symmetry to correct for aberrations. Steinheils are made from a low index center element cemented between two identical high index outer elements. Each lens is edged down to f-numbers with reasonable aberration correction at increased fields. TECHSPEC® Steinheil Triplet Achromatic Lenses feature small diameters that allow for mounting in smaller spaces compared to traditional Steinheil lens designs. Steinheil Triplets are ideal for use in relay systems.