TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm Dia. x 200mm FL, VIS 0° Coated, Achromatic Lens

×
Stock #88-593 3-5 days
×
Other Coating Options
×
- +
A$556.00
Qty 1-5
A$556.00
Qty 6+
A$444.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
75.00 +0.0/-0.025
Effective Focal Length EFL (mm):
200.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
187.69
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
73.5
Centering (arcmin):
<1
Center Thickness CT (mm):
23.94 ±0.20
Center Thickness CT 1 (mm):
17.94 ±0.10
Center Thickness CT 2 (mm):
6.00 ±0.10
Radius R1 (mm):
118.81
Radius R2 (mm):
-96.37
Radius R3 (mm):
-288.97
Edge Thickness ET (mm):
15.42
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
2.67
Numerical Aperture NA:
0.19
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Achromatic Lens
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website.