20mm Dia. x 20mm EFL Arton Plastic Asphere

×
Stock #90-208 3-5 days
×
- +
A$80.00
Qty 1-10
A$80.00
Qty 11+
A$65.60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
20.00
Effective Focal Length EFL (mm):
20.00 ±0.2
Numerical Aperture NA:
0.40
Back Focal Length BFL (mm):
17.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Arton Plastic
Coating:
Uncoated
Clear Aperture CA (mm):
16.00
Edge Thickness ET (mm):
4.8
f/#:
1.25
Bevel:
Protective bevel as needed
Flange Distance (mm):
17.28
Type:
Aspheric Lens
Wavelength Range (nm):
400 - 1100
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Superior Durability for Harsh Environments
  • High Heat Resistance
  • Low Water Absorbency

Arton® Plastic Aspheric Lenses are ideal alternatives to PMMA or polycarbonate plastic aspheric lenses for weight sensitive, harsh environment applications. Typical plastic substrates degrade in performance in hot or humid environments. Arton®, a polyolefin thermoplastic plastic substrate, maintains plastic’s high translucency and low birefringence, while featuring increased heat resistance and decreased water absorbency.