LightPath 355160 | 4mm Dia., 0.55 NA, BBAR (1050-1600nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #83-607 Clearance 3-5 days
×
Other Coating Options
×
- +
A$72.00
Qty 1+
A$72.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
4.00 ±0.015
Effective Focal Length EFL (mm):
2.73 @ 780nm
Numerical Aperture NA:
0.55
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
780
Coating:
BBAR (1050-1600nm)
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
Surface Quality:
40-20
Clear Aperture CA (mm):
3
Edge Thickness ET (mm):
0.71
Center Thickness CT (mm):
1.43 ±0.05
f/#:
0.91
Bevel:
Protective bevel as needed
Compatible Window:
Thickness: 1.20 (t) (mm)
Material: Polycarbonate
Distance from Window to Lens (D) (mm):
1.170
Lightpath Lens Code:
355160
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
1050 - 1600
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
2.37
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics