TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia 0.50 NA, NIR Coated, UV Fused Silica Aspheric Lens

TECHSPEC UV Fused Silica Aspheric Lenses

TECHSPEC UV Fused Silica Aspheric Lenses
×
Stock #67-282 3-5 days
×
Other Coating Options
×
- +
A$1,344.00
Qty 1-5
A$1,344.00
Qty 6+
A$1,075.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 +0.0/-0.1
Effective Focal Length EFL (mm):
50.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
36.63
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
NIR (600-1050nm)
Coating Specification:
Ravg ≤1.5% @ 600 - 1050nm
Centering (arcmin):
≤5
Surface Quality:
60-40
Clear Aperture CA (mm):
45
Edge Thickness ET (mm):
3.49
Center Thickness CT (mm):
19.50 ±0.1
f/#:
1.00
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Type:
Aspheric Lens
Wavelength Range (nm):
600 - 1050
Conjugate Distance:
Infinite
Power (diopters):
20.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Low Coefficient of Thermal Expansion
  • Precision and High Precision Options
  • High Numerical Apertures to Maximize Throughput

TECHSPEC® UV Fused Silica Aspheric Lenses offer the benefits of an aspheric element combined with the manufacturing precision of state-of-the-art grinding and polishing equipment. These fused silica optics can be easily designed and integrated into complex optical systems with the available prescription data. Featuring low f/#’s, which allow for a larger aperture and thus more light gathering and focusing performance, these fused silica lenses are computer-optimized to eliminate spherical and minimize higher order aberrations. TECHSPEC® UV Fused Silica Aspheric Lenses offer a low coefficient of thermal expansion, making them ideal for applications in metrology, beam-focusing or collimating, and OEM integration.  These lenses are available in a variety of coating options and are offered in sizes ranging from 10-50mm.  

UV FS Transmission Curve
UV FS Transmission Curve