TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia 0.50 NA, UV-VIS Coated, UV Fused Silica Aspheric Lens

TECHSPEC UV Fused Silica Aspheric Lenses

TECHSPEC UV Fused Silica Aspheric Lenses
×
Stock #87-982 3-5 days
×
Other Coating Options
×
- +
A$600.00
Qty 1-5
A$600.00
Qty 6+
A$480.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
10.00 +0.0/-0.1
Effective Focal Length EFL (mm):
10.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
5.89
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
UV-VIS (250-700nm)
Coating Specification:
Ravg <2.5% @ 250 - 700nm
Centering (arcmin):
≤5
Surface Quality:
60-40
Clear Aperture CA (mm):
8
Edge Thickness ET (mm):
2.77
Center Thickness CT (mm):
6.00 ±0.1
f/#:
1.00
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Type:
Aspheric Lens
Wavelength Range (nm):
250 - 700
Conjugate Distance:
Infinite
Power (diopters):
100.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Low Coefficient of Thermal Expansion
  • Precision and High Precision Options
  • High Numerical Apertures to Maximize Throughput

TECHSPEC® UV Fused Silica Aspheric Lenses offer the benefits of an aspheric element combined with the manufacturing precision of state-of-the-art grinding and polishing equipment. These fused silica optics can be easily designed and integrated into complex optical systems with the available prescription data. Featuring low f/#’s, which allow for a larger aperture and thus more light gathering and focusing performance, these fused silica lenses are computer-optimized to eliminate spherical and minimize higher order aberrations. TECHSPEC® UV Fused Silica Aspheric Lenses offer a low coefficient of thermal expansion, making them ideal for applications in metrology, beam-focusing or collimating, and OEM integration.  These lenses are available in a variety of coating options and are offered in sizes ranging from 10-50mm.  

UV FS Transmission Curve
UV FS Transmission Curve