TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.0mm Diameter, Fused Silica Half-Ball Lens

×
Stock #67-393 3-5 days
×
- +
A$80.80
Qty 1-10
A$80.80
Qty 11+
A$64.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
2.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Type:
Half-Ball Lens
Wavelength Range (nm):
200 - 2200
Index of Refraction nd:
1.458
Radius R (mm):
1.00
Radius Tolerance (μm):
±2.5
Sphericity (μm):
0.625
Thickness Tolerance (μm):
±35
Diameter Tolerance (μm):
±2.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Ball and Half-Ball Options Available

TECHSPEC® Fused Silica Ball and Half-Ball Lenses feature high transmission from 200nm to 2.2μm with a low coefficient of thermal expansion, making it ideal for the most demanding ball lens applications in the ultraviolet, visible, and near-infrared spectra. Ball lenses are commonly used for improving signal coupling between fibers, emitters, and detectors, as well as objective lenses in endoscopy and bar-code scanning applications. Half-ball lenses simplify handling and integration. TECHSPEC Fused Silica Ball and Half-Ball Lenses are uncoated with a fused silica substrate. The lenses are available in diameters ranging from 0.50 to 5.00mm.

UV FS Transmission Curve
UV FS Transmission Curve