TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm Dia. x -12mm FL, NIR II Coated, Double-Concave Lens

×
Stock #68-007 3-5 days
×
Other Coating Options
×
- +
A$61.60
Qty 1-9
A$61.60
Qty 10+
A$55.60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.00 +0.0/-0.025
Effective Focal Length EFL (mm):
-12.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
NIR II (750-1550nm)
Type:
Double-Concave Lens
Wavelength Range (nm):
750 - 1550
Back Focal Length BFL (mm):
-12.33
Center Thickness CT (mm):
1.00
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
5.40
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Edge Thickness ET (mm):
1.59
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1.00
Radius R1=-R2 (mm):
-12.57
Surface Quality:
40-20
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
8 J/cm2 @ 1064nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • AR Coated to Provide <0.7% Reflectance per Surface for 750 - 1550nm
  • Double-Concave Lenses Have Two Inward Curved Surfaces and a Negative Focal Length
  • Used for Image Reduction and to Spread Light
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, VIS-NIR, and NIR I

TECHSPEC® NIR II Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® NIR II Coated Double-Concave (DCV) Lenses offer optimal performance in the 750nm to 1550nm range.  These lenses are also available in Uncoated, VIS-EXTMgF2VIS 0°VIS-NIR, or with NIR I AR coating options.