17mm Dia. x -100mm FL, Grade 2, Plano-Concave Lens

×
Stock #95-420 Clearance Contact Us
×
- +
A$15.92
Qty 1+
A$15.92
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
17.00
Effective Focal Length EFL (mm):
-100.00
f/#:
5.88
Numerical Aperture NA:
0.09
Coating:
Anti-Reflection Coating
Type:
Plano-Concave Lens
Grade:
Grade 2

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-concave (PCV) lenses have one flat and one inward curved surface. PCV lenses have a negative focal length and are used for image reduction or to spread light.

Experimental Quality Plano-Concave (PCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.