TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15.0mm Diameter x 20.0mm FL, 532nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #87-603 3-5 days
×
Other Coating Options
×
- +
A$80.00
Qty 1-9
A$80.00
Qty 10+
A$72.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
15.00 +0.0/-0.025
Effective Focal Length EFL (mm):
20.00 @ 587.6nm
Back Focal Length BFL (mm):
17.74
Coating:
Laser V-Coat (532nm)
Coating Specification:
Rabs <0.25% @ 532nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
3.80 ±0.10
Edge Thickness ET (mm):
1.52
Radius R1 (mm):
13.46
Clear Aperture CA (mm):
14
f/#:
1.33
Numerical Aperture NA:
0.38
Design Wavelength DWL (nm):
532
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

TECHSPEC® 532nm Laser Line Coated Plano-Convex (PCX) Lenses are designed for maximum throughput at the specified laser wavelength. These lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components. TECHSPEC® 532nm Laser Line Coated Plano-Convex (PCX) Lenses are available Laser V-Coated in a range of other wavelengths: 405nm , 633nm, 785nm, 980nm, 1064nm, and 1550nm.  Other coating options are available, including uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, and NIR II.  

Laser Optics