TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Diameter x 300.0mm FL, 980nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

×
Stock #69-575 Clearance 3-5 days
×
Other Coating Options
×
- +
A$36.72
Qty 1+
A$36.72
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.025
Effective Focal Length EFL (mm):
300.00 @ 587.6nm
Back Focal Length BFL (mm):
298.02
Coating:
Laser V-Coat (980nm)
Coating Specification:
Rabs <0.25% @ 980nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
3.00 ±0.10
Edge Thickness ET (mm):
2.50
Radius R1 (mm):
155.04
Clear Aperture CA (mm):
24
f/#:
12.00
Numerical Aperture NA:
0.04
Design Wavelength DWL (nm):
980
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 980nm, 10ns

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Our standard TECHSPEC® Plano-Convex lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.>

Laser Optics