TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 30mm FL, 3 - 12μm Coated, Ge Plano-Convex Lens

×
Stock #87-944 3-5 days
×
Other Coating Options
×
- +
A$760.00
Qty 1-5
A$760.00
Qty 6+
A$608.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.1
Effective Focal Length EFL (mm):
30.00 @ 10.6µm
Back Focal Length BFL (mm):
29.25
Coating:
BBAR (3000-12000nm)
Coating Specification:
Ravg <5.0% @ 3 - 12μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Surface Quality:
60-40
Centering (arcmin):
<3
Center Thickness CT (mm):
3.00 ±0.10
Edge Thickness ET (mm):
2.13
Radius R1 (mm):
90.12
Clear Aperture CA (mm):
24
f/#:
1.2
Numerical Aperture NA:
0.42
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
3000 - 12000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses feature precision diamond turned substrates that are available uncoated or with a variety of broadband anti-reflection (AR) coatings from 3 – 12µm. Germanium is chemically inert and insoluble in water with a Knoop Hardness of 780, making it ideal for defense, security, and thermal imaging applications requiring rugged optics. However, germanium is subject to thermal runaway and should be used at temperatures below 100°C to ensure optimal transmission. TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses are available in 12.5, 25 and 50mm diameters. Germanium’s high index of refraction (4.003) yields significant Fresnel reflection loss without anti-reflection coatings. TECHSPEC® Germanium (Ge) Plano-Convex lenses are available uncoated or with multiple Broadband Anti-Reflection (BBAR) coatings for enhanced transmission in the Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR).

For more information on Germanium properties, please review our guide to selecting The Correct Material for Infrared (IR) Applications.

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data