TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm Diameter x 24mm FL, 355nm Coated, Laser Grade PCX Lens

TECHSPEC Laser Grade PCX Lenses

×
Stock #87-934 3-5 days
×
Other Coating Options
×
- +
A$265.60
Qty 1-5
A$265.60
Qty 6+
A$212.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.00 +0.00/-0.05
Effective Focal Length EFL (mm):
24.00 @ 587.6nm
Back Focal Length BFL (mm):
22.63
Coating:
Laser V-Coat (355nm)
Coating Specification:
Rabs <0.25% @ 355nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/10
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
2.00 ±0.05
Edge Thickness ET (mm):
1.58
Radius R1 (mm):
11.00
Clear Aperture CA (mm):
5.4
f/#:
4.00
Numerical Aperture NA:
0.13
Design Wavelength DWL (nm):
355
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
4 J/cm2 @ 10ns

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Guaranteed Laser Damage Threshold
  • 10-5 Surface Quality
  • λ/10 Surface Accuracy

TECHSPEC® Laser Grade PCX Lenses are designed for high energy Nd:YAG laser applications including laser cutting, machining, and welding. The precision fused silica substrate, featuring λ/10 surface accuracy and 10-5 surface quality, ensures low scatter and excellent transmitted wavefront performance. TECHSPEC® Laser Grade PCX Lenses are available uncoated or with a variety of high laser damage threshold anti-reflection (AR) coating options. Coatings are available at the most common Nd:YAG laser wavelengths to ensure maximum laser throughput.

Laser Optics