14mm Dia. x -21mm FL, Negative Meniscus Lens, Grade 2

×
Stock #96-202 Clearance 3-5 days
×
- +
A$7.92
Qty 1+
A$7.92
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
14.00
Effective Focal Length EFL (mm):
-21.00
f/#:
1.5
Numerical Aperture NA:
0.33
Grade:
Grade 2

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Negative Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.