Optotune -1.5 to +3.5 diopters, NIR, Optotune Industrial Focus Tunable Lens | EL-10-30-CI-NIR-LD-MV

See More by Optotune
+5 to +10 diopters, VIS, Optotune Industrial Focus-Tunable Lens

+5 to +10 diopters, VIS, Optotune Industrial Focus-Tunable Lens

×
Stock #89-747 Clearance 3-5 days
×
- +
A$1,392.00
Qty 1+
A$1,392.00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Coating:
BBAR (700-1100nm)
Type:
Specialty Lens
Wavelength Range (nm):
700 - 1100
Abbe Number (vd):
100.00
Clear Aperture CA (mm):
10.00
Current (mA):
0 - 250, 400 max
Dimensions (mm):
48.0 x 30.5
Driver:
Focus Range:
-1.5 to +3.5 diopter
-667 to +286mm
Index of Refraction nd:
1.3
Lifecycles:
>1,000,000,000
Model Number:
EL-10-30-CI-NIR-LD-MV
Mounting Threads:
C-Mount (Male/Female)
Power Consumption (W):
0 - 0.9, (0 - 2 abs. max)
Response Time (ms):
2.5 (10%-90% step)
Thickness (mm):
20.60
Transmitted Wavefront Error, RMS:
Vertical: 0.15λ @ 525nm
Horizontal: 0.25λ @ 525nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 kW/cm2 @ 1064nm

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Description

Hirose cables (#88-941) and Lens Driver (#88-940) sold separately. Prescription data is available to model the effect an offset lens has on overall focal range.

Product Family Description

Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector combine our Optotune Electrically-Focus Tunable Lenses with C-Mount compatible housings to ease mechanical integration into imaging systems. By applying a control current to the lens via Hirose connection, Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector provide an adjustment range of +8 to +10 diopters. The ability to adjust focal length is ideal for replacing multi-lens focus or zoom systems. To shift the focal range, use any 12mm plano-convex (PCX) or plano-concave (PCV) lens with an edge thickness of less than 4.7mm as an offset lens. An Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector with a premounted -150mm BK7 PCV lens is available for imaging applications.

Note: Hirose cables (#88-941) and Lens Driver (#88-940) sold separately. Prescription data is available to model the effect an offset lens has on overall focal range