TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Protected Silver Coated, N-BK7 Right Angle Mirror

×
Stock #89-629 3-5 days
×
- +
A$184.00
Qty 1-5
A$184.00
Qty 6+
A$147.20
Volume Pricing
Request Quote
Get Product Downloads
Surface Flatness (P-V):
λ/8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Length of Legs (mm):
20.00
Dimensional Tolerance (mm):
±0.1
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Angle Tolerance (arcmin):
±2
Bevel:
Protective bevel as needed
Clear Aperture CA (mm):
25.45 x 18.00
Length of Hypotenuse (mm):
28.30
Type:
Right Angle Mirror
Wavelength Range (μm):
0.45 - 10
Wavelength Range (nm):
450 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.