TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3" Diameter x 17.5" FL Uncoated, Parabolic Mirror

×
Stock #32-064-000 3-5 days
×
- +
A$564.80
Qty 1-9
A$564.80
Qty 10+
A$480.00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Surface Quality:
60-40
Surface Accuracy:
λ/8
Diameter (inches):
3.0 +0.04/-0
Diameter (mm):
76.20 +1.0/-0
Effective Focal Length EFL (inches):
17.5
Effective Focal Length EFL (mm):
444.50
Radius of Curvature (mm):
889.00
Aperture (f/#):
f/5.8
Coating:
Uncoated
Coating Type:
Uncoated
Back Surface:
Ground
Clear Aperture CA (mm):
69
Edge Thickness ET (inches):
0.50
Edge Thickness ET (mm):
12.70
Type:
Parabolic Mirror

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.