TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0° AOI, 50.0mm Square, Cold Mirror

TECHSPEC High Performance Cold Mirrors

×
Stock #64-441 3-5 days
×
- +
A$156.80
Qty 1-9
A$156.80
Qty 10+
A$137.92
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Coating:
Cold Mirror, 0°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Dimensions (mm):
50.0 x 50.0
Surface Quality:
80-50
Thickness (mm):
3.30
Thickness Tolerance (mm):
±0.2
Transmission (%):
Longpass Filter
Type:
Cold Mirror
Dimensional Tolerance (mm):
+0.0/-0.2
Coating Specification:
Ravg ≥95% @ 400 - 690nm and Tavg ≥90% @ 750 - 1200nm
AR Coating: Ravg <1% @ 700 - 1150nm
Wavelength Range (nm):
400 - 1150
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • >95% Reflection from 400 - 690nm
  • >90% Transmission from 750 - 1200nm
  • Optimized for 0° or 45° Angle of Incidence

TECHSPEC® High Performance Cold Mirrors feature a multi-layer dielectric coating optimized for greater than 95% reflection of visible light and greater than 90% transmission of IR wavelengths. Cold mirrors are designed for use in any application where heat build-up can cause damage or adverse effects. For high power illumination, forced air cooling is recommended.