25 x 25mm, 7-15µm, High Contrast IR Wire Grid Polarizer

×
Stock #88-249 Contact Us
×
- +
A$2,440.00
Qty 1-5
A$2,440.00
Qty 6+
A$2,192.00
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0 ±20
Extinction Ratio:
7000:1 @ 8μm, 7000:1 @ 10.6μm, 7000:1 @ 12μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Length (mm):
25.00
Operating Temperature (°C):
Up to 200
Dimensions (mm):
25.0 x 25.0
Thickness (mm):
0.70
Thickness Tolerance (mm):
±0.07
Transmission (%):
Tp >85% @ 8.0μm
Tp >81% @ 10.6μm
Tp >75% @ 12.0μm
Type:
Linear Polarizer
Dimensional Tolerance (mm):
±0.4
Construction:
Wire Grid
Thermal Expansion:
2.6 x 10-7/°C
Alignment Tolerance (°):
±2
Wavelength Range (nm):
8000 - 12000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
100 kW/cm2 Blocking Direction
10 kW/cm2 Transmission Direction @ 3.3μm, 7ns, 25kHz, 150μm Spot Size
Width (mm):
25.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

Due to the wire grid being exposed, special care should be taken when handling to prevent damage to the polarizer.

Product Family Description

  • AR Coated for Superior Transmission
  • High Heat Resistance with Low Thermal Expansion
  • Feature Wide Angle of Incidence Range without Performance Loss

High Contrast IR Wire Grid Polarizers are ideal for broadband infrared applications that require high transmission and contrast, including spectroscopy, thermal imaging, or astronomy. High Contrast IR Wire Grid Polarizers are designed using a lightweight, thin, silicon substrate, making them ideal for weight-sensitive systems, such as UAVs. The polarizers’ wire grid technology allows the angle of incidence to vary ±20° without displaying performance loss.

Note: Due to the wire grid being exposed, special care should be taken when handling to prevent damage to the polarizer.