TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount

6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-913

6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-913 2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-905 10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount, #64-919 +1
×
Stock #64-917 Contact Us
×
- +
A$196.00
Qty 1-5
A$196.00
Qty 6+
A$156.80
Volume Pricing
Request Quote
Get Product Downloads
Length of Compatible Light Pipe (mm):
100.00
Aperture of Compatible Light Pipe (mm):
8.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Easily Mounts Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Light Pipe Homogenizing Rod Mounts are specifically designed to hold our N-BK7 and Fused Silica families of Light Pipe Homogenizing Rods. These mounts simplify the handling and integration of those components. The end clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Light Pipe Homogenizing Rod Mounts include two non-marring plastic clamps, one barrel, and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.