TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm Entrance 8mm Exit, 50mm Long, Tapered Light Pipe Mount

×
Stock #67-403 3-5 days
×
- +
A$172.00
Qty 1-5
A$172.00
Qty 6+
A$137.60
Volume Pricing
Request Quote
Get Product Downloads
Length of Compatible Light Pipe (mm):
50.00
Aperture of Compatible Light Pipe (mm):
4 x 4 Entrance / 8 x 8 Exit

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Easily Mounts Tapered Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, these mounts simplify handling and integration of those components. The end-clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Each mount includes two non-marring plastic clamps, one barrel and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.