TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm, Enhanced Aluminum Coated, N-BK7 90° Specialty Mirror

×
Stock #47-005 Contact Us
×
- +
A$260.00
Qty 1-5
A$260.00
Qty 6+
A$208.00
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
24.4
Coating:
Enhanced Aluminum (450-650nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Type:
Right Angle Mirror
Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcmin):
±2
Bevel:
Protective bevel as needed
Clear Aperture (%):
90.00
Length of Hypotenuse (mm):
35.40
Length of Legs (mm):
25.00
Coating Specification:
Ravg >95% @ 450 - 650nm
Wavelength Range (nm):
450 - 650
Surface Flatness (P-V):
λ/8
Coating Type:
Metal
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Splits Input Image Into Two Paths Separated by 180°
  • Variety of Sizes and Broadband Coatings Available
  • Additional Right Angle Prism Options Available

TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.

Technical Information

 
Stock No. Coating A B C
#49-412 Enhanced Aluminum (450-650nm) 5mm 7.1mm 5mm
#65-847 Protected Gold (700-10000nm)
#21-185 Protected Silver (450-10000nm)
#47-004 Enhanced Aluminum (450-650nm) 10mm 14.1mm 10mm
#47-237 Protected Gold (700-10000nm)
#21-186 Protected Silver (450-10000nm)
#49-413 Enhanced Aluminum (450-650nm) 15mm 21.2mm 15mm
#65-848 Protected Gold (700-10000nm)
#21-187 Protected Silver (450-10000nm)
#49-414 Enhanced Aluminum (450-650nm) 20mm 28.3mm 20mm
#65-849 Protected Gold (700-10000nm)
#21-188 Protected Silver (450-10000nm)
#47-005 Enhanced Aluminum (450-650nm) 25mm 35.4mm 25mm
#47-238 Protected Gold (700-10000nm)
#21-189 Protected Silver (450-10000nm)
#47-006 Enhanced Aluminum (450-650nm) 50mm 70.7mm 50mm
#47-239 Protected Gold (700-10000nm)
#21-190 Protected Silver (450-10000nm)
#47-309 Enhanced Aluminum (450-650nm) 75mm 106.1mm 75mm
#47-310 Protected Gold (700-10000nm)
#21-191 Protected Silver (450-10000nm)