From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture CA (mm):
11.25
Coating:
Laser V-Coat (785nm)
Coating Specification:
Rabs <0.25% @ 785nm
Diameter (mm):
12.50 +0.00/-0.25
Thickness (mm):
3.00 ±0.20
Design Wavelength DWL (nm):
785
Parallelism (arcmin):
≤1
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
TECHSPEC® λ/4 N-BK7 Laser Line Windows are ideally suited for industrial and low power laser applications. The high tolerance design yields minimal beam distortion and scatter. Anti-reflection coatings provide <0.25% reflection at the coating's design wavelengths.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act