TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. 1064nm Laser V-Coat, λ/20 Fused Silica Window

Uncoated λ/20 Fused Silica Window

×
Stock #65-859 3-5 days
×
- +
A$216.00
Qty 1-5
A$216.00
Qty 6+
A$194.40
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Bevel:
Protective as needed
Clear Aperture CA (mm):
9.00
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Rabs <0.25% @ 1064nm
Diameter (mm):
10.00 +0.00/-0.10
Thickness (mm):
3.00 ±0.10
Design Wavelength DWL (nm):
1064
Parallelism (arcsec):
≤5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica Excimer Grade (Corning 7980 KrF)
Fused Silica Grade:
7980 KrF 0A
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/20
Type:
Laser Line Window
Young's Modulus (GPa):
73
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20
Index of Refraction nd:
1.458
Poisson's Ratio:
0.16
Abbe Number (vd):
67.8
Edges:
Fine Ground
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 10ns

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • R < 0.25% for 266nm, 355nm, 532nm or 1064nm
  • Low Auto-Fluorescence
  • Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm

TECHSPEC® λ/20 High Power Laser Line Windows features a high efficiency, high damage threshold V-coating to maximize transmission at the design wavelength. Damage thresholds ranging from 2 - 10J/cm2 allow easy integration into most Nd:YAG laser systems. The coating is deposited on a precision excimer grade UV grade fused silica substrate for excellent thermal stability, low wavefront distortion, and ultra-low auto-fluorescence. TECHSPEC® λ/20 High Power Laser Line Windows are available in diameters ranging from 5 to 50mm.. For custom options or wedged versions, please contact our Sales Department.

Laser Optics