24" x 24" Translucent, IR Material Window

×
Stock #88-610 3-5 days
×
- +
A$164.00
Qty 1-5
A$164.00
Qty 6+
A$147.60
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
609.60 x 609.60
Dimensions (inches):
24.00 x 24.00
Thickness (mm):
0.38
Thickness (inches):
0.015
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
11 - 13
Color:
Translucent
Flexural Modulus (psi):
(100-260) x 103
Index of Refraction nd:
Visible (Sodium D Line): 1.52
8-14µm: 1.53
15µm+: 1.48
Operating Temperature (°C):
100 (Max.)
Shore Hardness:
D60-70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film
Type:
Protective Window
Wavelength Range (nm):
8000 - 14000
Young's Modulus (GPa):
0.40 - 1.24

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Excellent Optics for Infrared Detectors
  • Minimal Absorption Loss from 8 - 14μm
  • Easily Cut to Size

Infrared (IR) Material Windows are molded in an extremely thin and flexible 0.38mm thickness, milky white plastic. The thin design consistent across the window surface, large apertures, and minimal thermal expansion coupled with low absorption from 8 - 14μm make them ideal for a range of infrared applications.

Technical Information

Durability Specifications
Effect of Sunlight None to Slight
Effect of Ultraviolet UV Stabilized
Effect of Weak Acids Very Little
Effect of Strong Acids Attacked by Oxidizing Acids
Effect of Weak Alkalies Very Little
Effect of Strong Alkalies Very Little
Effect of Organic Solvents Little below 60°C (140°F)