Articulating Arm Mounting Systems
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
SLIK Mini-Pro Compact Tripod
- Easily Mounts to Cameras with ¼-20 Mounting
- 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
- Features Two-Section Legs for Easy Storage
Rack and Pinion Focusing Mounts for Imaging Systems
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
Stainless Steel Posts for Imaging Systems
- Posts for Integration into Imaging Systems
- Vertical Posts Thread to Bases and Platforms
- Horizontal Arms Thread to Posts and Microscope Head Mounts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Imaging System Bases
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Rotatable Angle Bracket and Post Clamp
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Component Positioning at Arbitrary Angles
- Compatible with ¾" Posts for English Breadboards
- Ideal for Mounting Video Cameras and Lenses
- Both Horizontal and Vertical Rotation
Accessories for Imaging Systems
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
Boom Stands
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands