500μm x 3mm, Mounted, Precision Air Slit

Mounted Precision Air Slit

×
Stock #58-546 3-5 days
×
- +
A$225.60
Qty 1-5
A$225.60
Qty 6+
A$198.56
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounted
Outer Diameter (mm):
25.0 +0.4 /-0.000
Construction:
Stainless Steel
Slit Length (mm):
3.0
Slit Width (μm):
500 ±5
Thickness (mm):
0.01 Nominal
Mount Thickness (mm):
1.25 ±0.05

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Mounted Version Provides Secure Mechanical Support
  • Used in Optical Systems and Educational Efforts
  • Ideal for Spectrophotometer Image Analysis

Precision Air Slits are used in optical systems and educational efforts. By scanning across the focal point, MTF and point spread function can be calculated. These air slits are commonly used in focusing a light through an aperture, spectrophotometer image analysis, and various optical experiments. Precision Air Slits are constructed of stainless steel and have a 3.0mm slit length. These air slits are available unmounted with an outer diameter of 9.5mm and mounted with an outer diameter of 25.0mm, all with varying slit width. 

Use our Precision Pinhole Mount to easily integrate unmounted pinholes into a variety of mechanical components.

Mounted Precision Air Slits

Our Precision Apertures are available in aperture mounts for a secure mechanical support. The mounts also fit into various optical assemblies. Each 9.5mm diameter pinhole is sealed within a 25mm diameter black-anodized aluminum mount. Mount is clearly labeled with aperture size for easy identification. Note: Aperture Centering to Mount ±125μm.