TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

XY Micro Positioning Stage Plate with RMS Thread

#85-722

×
Stock #85-722 3-5 days
×
- +
A$896.00
Qty 1+
A$896.00
Volume Pricing
Request Quote
Get Product Downloads
Function:
Linear (XY)
Type of Optics:
Objective
Plate Inner Diameter (mm):
RMS
Clear Aperture CA (mm):
7.0
Dimensions (mm):
50 Dia.
Bolt Circle Diameter for 6mm Dia. Thru (mm):
38.0
Thickness (mm):
28.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Specialized Plates Designed to Hold and Position Optics
  • Anodized Aluminum Construction with Stainless Steel Screws
  • X-Y Micro Positioning Plate with RMS Mounting Thread

TECHSPEC® Cage System Adjustable Plates are used to integrate optical components into the TECHSPEC Cage System while providing rotary, tip-tilt, or linear adjustment. Rotary Mounts are available with M6 or ¼-20 mounting threads and are designed to fit within the inner diameter of 25mm cage system plates. The Kinematic Cage Mounting Plate is compatible with 30mm cage system plates and enables kinematic adjustment of cage system assembles. The X-Y Micro Position Stage Plate also has 6mm rod holes, and features a 7mm clear aperture, X-Y micro-positioner, and an RMS threaded mount for precision mounting alignment.