V-Block Base with Clamps

×
Stock #03-665 3-5 days
×
- +
A$468.80
Qty 1-4
A$468.80
Qty 5+
A$414.40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Cylindrical Tube
Size of Compatible Optics (mm):
5.6 - 67.9
Construction:
Black Anodized Aluminum, Stainless Steel Post
Compatible Post:
¼-20
Number of Clamps:
2

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Adjustable Height Bar Clamp Included with #03-665
  • Ideal for Mounting Laser Tubes and Large Optical Elements
  • ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post

Our V-Block base is ideal for mounting laser tubes and optical elements thick enough to stand vertically on edge (such as most achromats). The six ¼-20 tap holes around the base are designed to accept clamp posts, but may also be used to mount the V-Block. A ¼-20 tap hole in the center of the base allows mounting to any 0.50" diameter post. Adjustable height bar-type clamp secures components in the V-Block.

V-Block Base
V-Block Base