25/25.4mm 6 Position Motorized Filter Wheel

#88-171 with cover

#88-171 with cover #88-171 without cover
×
Stock #88-171 3-5 days
×
- +
A$3,001.60
Qty 1+
A$3,001.60
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Rotary
Type of Optics:
Circular
Size of Compatible Optics (mm):
25.0 - 25.4
Connector:
USB Female Micro A
Operating Temperature (°C):
0 to 60
Number of Filters:
6
Power Requirement:
+5 V DC, 1.2 A
Repeatability (°):
±0.25
Filter Holder Response Time (seconds):
Adjacent Locations: 0.8
Housing Dimension:
139.0 x 55.0 x 111.0
Compatible Post:
M6 x 1.0, ¼-20, M4 x 0.7, 8-32
Motorized:
Yes
Max. Thickness of Compatible Optics (mm):
7.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Manual or Automated Multi-Directional Control
  • Interchangeable Filter Retaining Wheels
  • Lightweight Design with Multiple Mounting Options

Miniature Motorized Filter Wheels are ideal for space constrained applications that require spectral selection, such as fluorescence microscopy, color CCD photography, or photometry. These stepper motor driven, optical encoder regulated filter wheels are designed to repeatedly select absolute positions either manually using a push button or remotely through an RS-232 or USB 2.0 interface. Miniature Motorized Filter Wheels feature two aperture positions, at 12:00 and 9:00, and a digital display which shows the current filter position. The six position filter wheel accepts 25mm filters, while the twelve position filter wheel accepts 12.5mm filters. The base of the unit features six threaded mounting holes to ease system integration, including one ¼"-20, two #8-32, one M6, and two M4

Note: Accessories are available to increase or decrease compatible filter size.

Technical Information

#88-398 12.5mm Motorized Filter Wheel
Quantity Description
1 12.5mm Filter Wheel
1 12 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded ½" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

#88-171 25mm Motorized Filter Wheel
Quantity Description
1 25mm Filter Wheel
1 6 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded 1" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual