8.0 - 118.0 Optic Height, English Bar-Type Optic Holder

110mm Bar-Type Lens/Filter Holder, #03-666

×
Stock #03-666 3-5 days
×
- +
A$176.00
Qty 1-9
A$176.00
Qty 10+
A$158.40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Circular
Size of Compatible Optics (mm):
8.0 - 118.0
Height (mm):
162.0
Thickness (mm):
12.70
Width (mm):
140.00
Construction:
Black Anodized Aluminum, Stainless Steel Post
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Crossed V-Groove for Centering Optics Vertically and Horizontally
  • Mount Optics up to 118mm Diameter
  • M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications

Bar-Type Holders are made from black anodized aluminum with steel guides. These holders allow for quick and precise mounting of various sized optics. The crossed V-Groove design centers the optics vertically and horizontally. Bar-Type Holders feature an M6 x 1.0 or ¼-20 TPI mounting thread for post mounting applications. Posts and Post Holders are required for mounting to a breadboard.      

Technical Information

 English Type
Diameter A Width B Height C Thickness D Stock No.
40mm 70mm 81mm 12.7mm #03-676
67mm 90mm 110mm 12.7mm #03-669
118mm 140mm 162mm 12.7mm #03-666
Metric Type
A Max (mm) A Min (mm) B (mm) C (mm) D (mm) E (mm) Stock No.
25 5 48 40 12 10 #55-529
60 10 95 85 14 15 #55-530