7.0 - 40.0 Optic Height, English Bar-Type Optic Holder

40mm Bar-Type Lens/Filter Holder, #03-676

×
Stock #03-676 3-5 days
×
- +
A$155.20
Qty 1-9
A$155.20
Qty 10+
A$139.68
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Circular
Size of Compatible Optics (mm):
7.0 - 40.0
Height (mm):
81.0
Thickness (mm):
12.70
Width (mm):
70.00
Construction:
Black Anodized Aluminum, Stainless Steel Post
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Crossed V-Groove for Centering Optics Vertically and Horizontally
  • Mount Optics up to 118mm Diameter
  • M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications

Bar-Type Holders are made from black anodized aluminum with steel guides. These holders allow for quick and precise mounting of various sized optics. The crossed V-Groove design centers the optics vertically and horizontally. Bar-Type Holders feature an M6 x 1.0 or ¼-20 TPI mounting thread for post mounting applications. Posts and Post Holders are required for mounting to a breadboard.      

Technical Information

 English Type
Diameter A Width B Height C Thickness D Stock No.
40mm 70mm 81mm 12.7mm #03-676
67mm 90mm 110mm 12.7mm #03-669
118mm 140mm 162mm 12.7mm #03-666
Metric Type
A Max (mm) A Min (mm) B (mm) C (mm) D (mm) E (mm) Stock No.
25 5 48 40 12 10 #55-529
60 10 95 85 14 15 #55-530