4.5" Angle Mirror Mount

4.5" Angle Mirror Mount

×
Stock #36-482 3-5 days
×
- +
A$553.60
Qty 1-4
A$553.60
Qty 5+
A$517.12
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
12.7 - 114.3
Number of Adjustment Screws:
3
Weight (lbs):
2.0
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
8
Fine Tip Angle (°):
8
Adjustment Screw Pitch (inches):
0.015
Mounting Plate Size (inches):
4.5 Sq.
Mounting Plate Screw Holes:
(49) ¼-20 on 0.5" Center

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 3.0”, 4.5”, or 6.0” Square Mounting Surface
  • Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Mounting Plate with ¼-20 Threaded Holes

Medium and Large Angle Mirror Mounts are available with a range of mounting plate sizes for mounting optical mirrors. These optical mirror mounts feature 64-pitch fine adjustment screws, allowing for precision tilting in two directions. Both square and rectangular optics can be mounted into these black anodized aluminum and stainless-steel mounts. Medium and Large Angle Mirror Mounts have two ¼-20 through holes on their angle bases for easy mounting to optical tables or breadboards. These mounts are available in 3”, 4.5”, and 6” sizes.

#36-482
#36-482