152.4mm/6.0" Optic Dia., Optical Cell Kinematic Mount

×
Stock #36-474 3-5 days
×
- +
A$2,523.20
Qty 1-4
A$2,523.20
Qty 5+
A$2,397.44
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Size of Compatible Optics (mm):
152.4
Clear Aperture CA (inches):
5.75
Clear Aperture CA (mm):
146.1
Optical Centerline (mm):
114.3
Range:
Dimensions (inches):
8.00 x 6.00 x 8.00
Dimensions (mm):
203.2 x 152.4 x 203.2
Weight (lbs):
7.5
Inner Diameter (inches):
6.187 x 32 TPI
Construction:
Black Anodized Aluminum, Stainless Steel
Diameter of Compatible Optics (inches):
6.00
Optical Centerline (inches):
4.50
Optic Holding Style:
Retaining Ring
Max. Thickness of Compatible Optics (mm):
27.0
Adjustment Screw Pitch (inches):
0.015

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Robust Kinematic Mounts for Larger Diameter Optics
  • Ball Pivot and Fine Pitch Screws Provide Pitch and Roll
  • 50% Greater Resolution than Micrometer Adjustments

Optical Cell Kinematic Mounts provide highly stable kinematic movement with two axis tilt (pitch and roll) provided by a precise ball pivot adjustment and an orthogonal three-point suspension. Adjustment is made by three 64-pitch screws (two 64-pitch screws for 1-2" diameter model). For the 6" diameter model, adjustment is made by two 64-pitch screws for and with three 32-pitch screws for 8" up to 12.5" diameter models. Optical Cell Kinematic Mounts feature fine pitch screws, which permit 50% greater resolution than a micrometer. An angled base on the mount allows for stand-alone installation and mounting. These mounts have integral optic cell design allowing optics to be held undistorted.

Note: For mounting 12" diameter optics in our 12.5" Diameter Optical Mount, use the 12.5" to 12" Adapter Kit (#12-226). The Adapter Kit and 12.5" Diameter Optical Mount are offered together as #12-227.

Technical Information

 
Optic Diameter A B C D E F G H I J K Stock No.
1-2" 2.25-20 TPI 3.75 2.00 2.00 0.38 2.00 3.50 0.28 - 2.12 - #53-964
3" 3.25-20 TPI 5.75 3.00 4.00 1.25 3.38 6.25 0.28 - 5.00 - #53-965
4.25" 4.625-20 TPI 5.75 3.00 4.00 1.25 3.38 6.25 0.28 - 5.00 - #57-872
 
Optic Diameter A B C D E F G H I J K Stock No.
6" 6.187-32 TPI 8.00 6.00 5.00 5.00 4.50 8.00 0.28 5.75 6.00 1.19 #36-474
8" 8.06 12.00 7.00 10.00 6.00 6.25 11.50 0.28 7.62 9.00 1.60 #36-476
10" 10.06 16.00 8.00 12.00 6.00 8.00 15.00 0.53 9.58 12.50 1.75 #36-478
12.5" 12.56 16.00 8.00 12.00 6.00 8.00 15.00 0.53 12.08 12.50 2.13 #36-480