6" Kinematic Mount

#53-039 6" Kinematic Mount

×
Stock #53-039 3-5 days
×
- +
A$838.40
Qty 1-4
A$838.40
Qty 5+
A$740.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Weight (lbs):
2.66
Construction:
Black Anodized Aluminum
Fine Tilt Angle (°):
±4.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
  • Accepts up to 4-¼" Diameters
  • Fine Angular Resolution Kinematic

An affordable self-centering jaw clamp for use with components up to 4-¼" Dia. Mounted alone on the 8-32 tapped hole in the base, or to the 6" kinematic frame, the jaw clamp precisely centers your components without the danger of warping them with clumsy edge clips. The kinematic mount has an angled base, to allow fastening by either ¼-20 cap screws or un-fastened for stand-alone use. Locking screw allows jaw position to be fixed to secure against accidental movement. Mount features precise kinematic pivot movement (two-axis tilt) with orthogonal three-point suspension. Adjustment is made by three 64 pitch screws. Construction is black anodized aluminum.