Heavy Load Capacity Rotary Positioning Stages

#13-773: 2.75

#13-773: 2.75" Dia. Heavy Load Rotary Stage, Metric

×
  • Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
  • Precision Worm Gear Drive
  • Compatible with Metric and English 5" Ball Stages

Heavy Load Capacity Rotary Positioning Stages provide smooth, continuous adjustment over a full 360° travel range. A precision worm gear drive allows exact angular positioning of the rotation stage, and a position locking knob allows the stage to be positively locked in place. This heavy duty rotation stage offers a 2.75" diameter stage with a calibrated dial and ±60 arcminute Vernier scale. Heavy Load Capacity Rotary Positioning Stages can be combined with metric and English stages that have mounting holes on 4.0" centers (5" ball stages) for multi-axis set ups. These stages have a load capacity of 25lb/11.3kg for heavy duty applications.