TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, TO-8 Detector Mount

C-Mount to TO-8 Detector Mount, #58-733

×
Stock #58-733 3-5 days
×
- +
A$134.40
Qty 1-4
A$134.40
Qty 5+
A$119.20
Volume Pricing
Request Quote
Get Product Downloads
Type:
Diode Mount
Extension Length (mm):
7.4
Total Length (mm):
11.4
Outer Diameter (mm):
30.0
Thread Type:
C-Mount
Clear Aperture CA (mm):
12.9
Inner Diameter (mm):
15.4
Function:
Diode Mount
Compatible Diode Case:
TO-8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.