TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, SMA Fiber Connector Adapter

SMA Fiber Adapter #63-946 with Fiber

×
Stock #63-946 Contact Us
×
- +
A$56.80
Qty 1-4
A$56.80
Qty 5+
A$50.40
Volume Pricing
Request Quote
Get Product Downloads
Thickness (mm):
3.00
Construction:
Black Anodized Aluminum Mount, Stainless Steel Fiber Connector
Type of Optics:
Fiber Patchcord
Thread Type:
C-Mount
Function:
Optic Mount (Fixed)
Fiber Connection:
SMA

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • C-Mount, S-Mount, SM1, and SM05 Threading
  • Low Profile Designs for Minimal System Intrusion
  • Available for SMA, FC, FC/APC, or ST Fiber Connectors

Tube System Fiber Connector Adapters provide an easy and simple solution for integrating connectorized fiber into C-Mount, S-Mount, SM1 (1.035” x 40 TPI), or SM05 (0.535” x 40 TPI) systems. C-Mount Fiber Connector Adapters are available for SMA, FC, or FC/APC connectors. S-Mount Fiber Connector Adapters are available for SMA, FC, FC/APC, or ST connectors. SM1 and SM05 Fiber Connector Adapters are available for FC/APC connectors. Connectors can be threaded into any female C-Mount, S-Mount, SM1, or SM05 component. Tube System Fiber Connector Adapters can be oriented in either direction for maximum flexibility. Optional housings are sold separately.

#63-946
#63-946