TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm - 50mm Length, C-Mount Fine Focus Tube

×
Stock #03-625 3-5 days
×
- +
A$164.80
Qty 1-4
A$164.80
Qty 5+
A$145.60
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fine Focus Tube
Extension Length (mm):
30.0 - 50.0
Outer Diameter (mm):
30.0
Barrel Thread:
M18 x 0.5
Thread Type:
C-Mount
Clear Aperture CA (mm):
18.0
Inner Diameter (mm):
18.0
Function:
Extension Tube (Adjustable)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Finely Threaded Internal Barrel for Fine Focus Adjustments
  • Inner Diameter Baffle Thread for Stray Light Reduction
  • Knurled Lip on Female End for Controlled Adjustments

TECHSPEC® C, S, and T-Mount Fine Thread Focus Tubes are used for making precision adjustments to optical element positions within a system. These tubes feature an outer barrel with male C, S, or T-Mount thread at the base end and a finely threaded interior barrel to allow for fine focusing. The secondary barrel has a female S, C, or T-Mount thread, knurled ring at the front end for easy adjustment, and a threaded interior for light baffle. Set screws can be used to fix the extension position. TECHSPEC C, S, and T-Mount Fine Thread Focus Tubes offer different extension length options to meet specific application demands.

Note: Compatible Allen wrenches for C, S, and T-Mount Fine Thread Focus Tubes (#56-271, #55-452, and #58-637, respectively) sold separately.