TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

T-Mount, 60mm x 85mm Plate Mount, ¼-20

×
Stock #65-982 3-5 days
×
- +
A$739.20
Qty 1-4
A$739.20
Qty 5+
A$689.76
Volume Pricing
Request Quote
Get Product Downloads
Function:
Optic Mount (Fixed)
Type of Optics:
Rectangular
Dimensions (mm):
75.0 x 75.0 x 75.0
Extension Length (mm):
75.0
Note:
Includes four T-Mount Aperture Caps (#66-037)
Thread Type:
T-Mount
Compatible Post:
¼-20
Min. Thickness of Compatible Optics (mm):
1.0
Max. Thickness of Compatible Optics (mm):
7.1
Dimensions of Compatible Optics (mm):
60.0 x 85.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provides a 90° Mounting Interface
  • ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems

TECHSPEC® C, S, and T-Mount Cube and Plate Mounts allow for the integration of cube and plate optics into C, S, and T-Mount systems. These mounts feature four C, S, or T-Mount threaded apertures that can also act as connection points for other C, S, or T-Mount components. Either an M6 or 1/4-20 tapped hole is provided on the base for post mounting, making these mounts compatible with breadboard and benchtop systems. TECHSPEC C, S, and T-Mount Cube and Plate Mounts provide a 90° mounting interface ideal for placing beamsplitters, filters, and mirrors within a system. C, S, and T-Mount Aperture Caps are available to block light from unused openings and to protect the optic from dust and debris.

Note: #11-139 and #11-142 each include one S-Mount Aperture Cap (#11-137)