TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

23mm Diameter, T-Mount Eyepiece Mount

×
Stock #52-302 3-5 days
×
- +
A$61.60
Qty 1+
A$61.60
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
28.45
Type:
Eyepiece Mount
Extension Length (mm):
25.0
Inner Diameter (mm):
23.3
Outer Diameter (mm):
48.0
Type of Optics:
Eyepiece
Function:
Optic Mount (Fixed)
Inner Diameter (inches):
1.25
Thread Type:
T-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Integrate Eyepieces into C and T-Mount Systems
  • Feature Male C and T-Mount Thread
  • Black Anodized Aluminum Construction

TECHSPEC® C and T-Mount Eyepiece Mounts are used to integrate microscope or telescope eyepieces into C and T-Mount systems. Eyepieces are placed within the inner diameter of the mounts where they are secured in place via a locking screw. Mounts #03-628 and #52-302 are designed to mount any DIN standard (23mm Dia.) microscope eyepieces, while mount #52-303 is designed to mount any American Standard (1.25in/31.7mm Dia.) telescope eyepieces. A black anodized finish increases the durability of these mounts, while also reducing stray light and reflections within the system. TECHSPEC C and T-Mount Eyepiece Mounts are ideal for integrating useful and versatile microscope and telescope eyepieces into digital camera systems. Mounts #52-302 and #52-303 feature both male and female T-Mount threads; mount #03-628 features only male C-Mount thread.