TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount Female to C-Mount Male Step-Down Adapter

Female S to Male C Adapter, #63-945

×
Stock #63-945 3-5 days
×
- +
A$87.20
Qty 1-4
A$87.20
Qty 5+
A$77.60
Volume Pricing
Request Quote
Get Product Downloads
Type:
Thread Adapter
Extension Length (mm):
6.0
Construction:
Black Anodized Aluminum (6061-T6)
Total Length (mm):
10.0
Outer Diameter (mm):
30.0
Thread Type:
S-Mount to C-Mount
Clear Aperture CA (mm):
12.0
Function:
Thread Adapter
Thread Termination:
Female to Male

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Adapt All Available Tube System Thread Types to One Another
  • Low Profile Design to Minimize Extension Length
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Thread Adapters ensure that all Tube System thread types are compatible with one another. This includes C, S, and T-Mount threads, TECHSPEC Multi-Element Tube System threads (M29 x 0.75), ID1 (1.035” x 40 TPI, equivalent to SM1 thread specifications), and ID05 (0.535” x 40 TPI, equivalent to SM05 thread specifications). All thread adapters have a low-profile design to minimize extension length. They also have a black anodized aluminum construction to ensure minimal reflections within a system. TECHSPEC C, S, and T-Mount Thread Adapters are ideal for system expansion and work with any optical component that uses the supported thread types.